IESNA:LM-63-2002
[TEST]P1434144
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-735-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21827.6
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3324.2 3461.4 3559.5 3554.6 3476.1 3368.3 3108.4 2887.8 2907.4 3059.4 3338.9 3682.1 4108.6 4613.6 5368.7 6113.9 6712.0 7364.1 
8099.6 8707.5 8741.8 8526.1 7947.6 6918.0 5172.5 3809.5 3588.9 2794.6 1902.3 1470.9 1152.2 823.7 652.1 514.8 367.7 225.5 
107.9 0.0 
3324.2 3466.3 3564.4 3559.5 3481.0 3373.2 3108.4 2892.7 2907.4 3059.4 3334.0 3672.3 4079.2 4647.9 5471.6 6089.4 6785.6 7373.9 
8094.7 8732.0 8781.1 8565.3 8011.3 6996.4 5236.3 3873.3 3652.6 2907.4 1985.7 1510.1 1166.9 843.3 661.9 534.4 402.0 254.9 
117.7 0.0 
3324.2 3451.6 3554.6 3569.3 3505.6 3432.0 3196.7 2966.2 2931.9 3079.0 3314.3 3642.8 4049.8 4549.9 5442.2 6113.9 6785.6 7354.3 
8011.3 8736.9 8967.4 8805.6 8369.2 7491.6 6010.9 4393.0 4123.3 3397.7 2608.3 1872.9 1412.0 1063.9 794.3 622.7 480.5 284.4 
137.3 0.0 
3324.2 3446.7 3554.6 3608.5 3564.4 3525.2 3373.2 3123.1 3000.6 3074.1 3284.9 3593.8 3986.0 4461.6 4996.0 5741.3 6481.6 7089.6 
7790.7 8501.6 9036.0 9089.9 8766.4 8124.1 6864.0 5005.8 4697.0 3834.1 3113.3 2466.1 1926.8 1436.5 1059.0 759.9 578.5 
357.9 152.0 0.0 
3324.2 3456.5 3564.4 3657.5 3687.0 3687.0 3633.0 3461.4 3275.1 3240.8 3383.0 3662.5 4059.6 4540.1 5069.6 5623.6 6329.6 7030.7 
7702.4 8354.5 9006.6 9433.1 9379.2 8962.5 8124.1 6383.6 5971.7 4476.3 3383.0 2735.8 2201.4 1755.2 1421.8 1098.2 813.9 
578.5 210.8 0.0 
3324.2 3436.9 3549.7 3677.2 3775.2 3839.0 3883.1 3858.6 3760.5 3696.8 3765.4 3971.3 4309.6 4770.5 5324.5 5932.5 6535.5 7084.7 
7653.4 8143.7 8668.3 9271.3 9609.6 9531.2 9040.9 8138.8 7834.8 6236.5 3971.3 2525.0 1941.5 1529.7 1166.9 911.9 652.1 
421.6 191.2 0.0 
3324.2 3432.0 3544.8 3691.9 3868.4 4030.2 4167.4 4314.5 4397.9 4451.8 4574.4 4785.2 5099.0 5564.8 6109.0 6692.4 7221.9 7687.7 
7977.0 8227.0 8457.5 8820.3 9462.6 10394.1 10948.1 11056.0 11021.7 10580.4 8678.1 5657.9 3152.6 2015.1 1534.6 1142.4 
750.1 397.1 156.9 0.0 
3324.2 3412.4 3525.2 3677.2 3868.4 4108.6 4378.3 4677.3 4996.0 5314.7 5559.9 5819.7 6187.4 6623.8 7187.6 7726.9 8222.1 
8535.9 8839.9 8991.9 9153.7 9433.1 9938.1 10747.1 12134.6 13335.8 13375.1 12678.8 10850.1 8736.9 6354.1 3701.7 2020.0 
1333.6 941.4 608.0 230.4 0.0 
3324.2 3402.6 3515.4 3672.3 3878.2 4103.7 4383.2 4692.1 5045.1 5403.0 5731.5 6006.0 6363.9 6815.0 7359.2 7893.6 8383.9 
8668.3 8972.3 9143.9 9305.7 9590.0 10085.2 10869.7 12203.3 13345.6 13340.7 12727.9 10928.5 8736.9 6118.8 3559.5 2000.4 
1294.4 941.4 622.7 235.3 0.0 
3324.2 3383.0 3495.8 3642.8 3853.7 4089.0 4397.9 4775.4 5241.2 5809.9 6437.5 7123.9 7903.4 8717.3 9457.7 10060.7 10394.1 
10565.7 10644.2 10555.9 10575.5 10766.7 10918.7 11026.6 10443.1 9389.0 9173.3 8535.9 7874.0 6148.2 3647.7 2098.4 1475.8 
1014.9 764.8 573.6 254.9 0.0 
3324.2 3358.5 3446.7 3593.8 3765.4 3986.0 4275.3 4598.9 5020.5 5525.5 6109.0 6726.8 7472.0 8246.6 9040.9 9742.0 10247.0 
10590.2 10776.5 10815.8 10957.9 11281.5 11659.1 11664.0 11002.1 10090.1 9889.1 8879.1 7084.7 5020.5 3348.7 2235.7 1436.5 
921.7 608.0 392.2 161.8 0.0 
3324.2 3353.6 3417.3 3554.6 3711.5 3917.4 4157.6 4446.9 4804.8 5226.5 5765.8 6314.9 6947.4 7560.2 8222.1 8790.9 9188.0 
9379.2 9482.2 9462.6 9516.5 9756.7 10075.4 10134.3 9727.3 9036.0 8898.7 8079.9 6589.5 4981.3 3530.1 2363.2 1485.6 
907.0 539.3 362.8 132.4 0.0 
3324.2 3343.8 3392.8 3495.8 3623.2 3775.2 3966.4 4192.0 4446.9 4750.9 5103.9 5510.8 5922.7 6314.9 6721.8 7070.0 7271.0 
7261.2 7197.4 7040.5 6918.0 7020.9 7241.6 7393.5 7280.8 6986.6 6908.2 6437.5 5373.6 4044.9 2755.4 1774.8 1264.9 
902.1 652.1 441.3 176.5 0.0 
3324.2 3294.7 3284.9 3299.6 3319.3 3309.4 3280.0 3245.7 3186.9 3137.8 3118.2 3128.0 3167.3 3235.9 3358.5 3456.5 3515.4 3481.0 3348.7 
3167.3 2961.3 2784.8 2618.1 2456.3 2245.5 2034.7 1985.7 1814.1 1627.8 1466.0 1323.8 1181.6 1039.4 872.7 740.3 588.3 269.7 0.0 
3324.2 3245.7 3157.5 3030.0 2878.0 2711.3 2574.0 2485.8 2446.5 2446.5 2485.8 2534.8 2598.5 2691.7 2760.3 2838.8 2868.2 2858.4 2775.0 
2569.1 2333.8 2113.1 1917.0 1725.8 1554.2 1407.1 1392.4 1314.0 1220.8 1132.6 1044.3 951.2 843.3 715.8 593.2 456.0 186.3 0.0 
3324.2 3191.8 2990.8 2721.1 2485.8 2373.0 2358.3 2402.4 2436.7 2451.4 2456.3 2451.4 2461.2 2451.4 2441.6 2431.8 2397.5 2333.8 2230.8 
2093.5 1907.2 1730.7 1559.1 1416.9 1304.2 1215.9 1196.3 1132.6 1063.9 990.4 902.1 804.1 696.2 558.9 406.9 259.9 112.8 0.0 
3324.2 3142.7 2833.9 2476.0 2319.1 2343.6 2436.7 2495.6 2520.1 2520.1 2495.6 2461.2 2412.2 2358.3 2309.3 2250.4 2172.0 2073.9 1971.0 
1858.2 1725.8 1598.3 1485.6 1397.3 1314.0 1235.5 1220.8 1132.6 1078.6 1039.4 1024.7 946.3 843.3 671.7 480.5 294.2 176.5 0.0 
3324.2 3093.7 2681.9 2333.8 2299.5 2417.1 2529.9 2593.6 2608.3 2583.8 2529.9 2461.2 2397.5 2328.9 2225.9 2118.0 2015.1 1926.8 1814.1 
1701.3 1598.3 1510.1 1441.4 1382.6 1274.7 1196.3 1186.5 1137.5 1103.1 1206.1 1250.2 1181.6 1073.7 902.1 652.1 451.1 338.3 0.0 
3324.2 3054.5 2574.0 2270.0 2338.7 2490.7 2613.2 2677.0 2686.8 2642.7 2564.2 2466.1 2368.1 2255.3 2142.6 2024.9 1897.4 1769.9 1647.4 
1529.7 1441.4 1377.7 1318.9 1215.9 1152.2 1073.7 1063.9 1014.9 1034.5 1176.7 1122.8 1024.7 911.9 769.8 578.5 485.4 353.0 0.0 
3324.2 3010.4 2505.4 2250.4 2358.3 2534.8 2667.2 2735.8 2735.8 2686.8 2588.7 2471.1 2343.6 2186.7 2069.0 1946.4 1784.6 1618.0 1495.4 
1407.1 1367.9 1284.6 1211.0 1127.7 1049.2 970.8 961.0 926.6 1000.2 1049.2 946.3 823.7 710.9 568.7 475.6 436.4 264.8 0.0 
3324.2 3020.2 2485.8 2255.3 2377.9 2564.2 2696.6 2755.4 2755.4 2701.5 2598.5 2476.0 2324.0 2127.9 1985.7 1863.1 1671.9 1515.0 1402.2 
1353.2 1299.3 1240.4 1166.9 1093.3 1014.9 936.5 926.6 911.9 990.4 961.0 843.3 799.2 720.7 568.7 460.9 382.4 205.9 0.0 
3324.2 3025.1 2446.5 2245.5 2382.8 2559.3 2681.9 2740.7 2735.8 2677.0 2588.7 2471.1 2304.4 2127.9 1985.7 1853.3 1667.0 1505.2 1382.6 
1353.2 1274.7 1225.7 1142.4 1073.7 995.3 926.6 911.9 902.1 980.6 941.4 823.7 769.8 676.6 505.0 431.5 357.9 186.3 0.0 
